AC Motors | Definite Purpose | OPEN Encl | 184T |

Performance Data: L1408TM

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 78
Volts 115/230 Phase 1 Power Factor 78
Full Load Amps 32/16 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 3 HP
Full Load Torque 9 LB-FT Starting Current 107 Amps
Start Configuration DOL No-Load Current 8.5 Amps
Break Down Torque 21 LB-FT Line-line Resistance @ 25° C 4.156 Ohms
Pull-Up Torque 14.4 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 30.8 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 45 64 73 79 85 83 83
Efficiency 62.6 74.9 78.6 78 75 74.9 76.1
Speed (rpm) 1788 1780 1769 1756 1733 1721 1742
Line Amperes 9.1 10.4 15.8 16 19 23 17.8
 

* For certified information, contact your local Baldor office.