AC Motors | General Purpose |

Performance Data: KNM3454

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .25 HP Hertz 60 NEMA Nom. Eff. 64
Volts 208-230/460 Phase 3 Power Factor 56
Full Load Amps 1.4-1.3/.65 NEMA Design Code B Service Factor 1
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.25 HP
Full Load Torque 0.75 LB-FT Starting Current 3.45 Amps
Start Configuration DOL No-Load Current 0.6 Amps
Break Down Torque 3.47 LB-FT Line-line Resistance @ 25° C 68.4 Ohms
Pull-Up Torque 2.27 LB-FT Temperature Rise, C @ FL (in deg) 0
Locked-Roter Torque 2.57 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 39 50 57 64 69 0
Efficiency 40 55.6 62.3 64 64.8 64.3 0
Speed (rpm) 1785 1772 1758 1743 1729 1713 0
Line Amperes 0.64 0.65 0.66 0.67 0.74 0.79 0
 

* For certified information, contact your local Baldor office.