AC Motors | Brake |

Performance Data: KBM3458

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 70
Volts 208-230/460 Phase 3 Power Factor 64
Full Load Amps 1.5-1.4/.7 NEMA Design Code B Service Factor 1
Speed 1725 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 4.3 Amps
Start Configuration DOL No-Load Current 0.54 Amps
Break Down Torque 4.9 LB-FT Line-line Resistance @ 25° C 39.4 Ohms
Pull-Up Torque 3.35 LB-FT Temperature Rise, C @ FL (in deg) 60
Locked-Roter Torque 3.75 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 460 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 41 52 61 68 73 0
Efficiency 50 65 72 75.5 77 77 0
Speed (rpm) 1784 1771 1758 1744 1729 1713 0
Line Amperes 0.55 0.58 0.62 0.67 0.73 0.81 0
 

* For certified information, contact your local Baldor office.