AC Motors | Pump | 115/230 Volt | 56YZ |

Performance Data: JSL625A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 72
Volts 115/230 Phase 1 Power Factor 75
Full Load Amps 18/9 NEMA Design Code L Service Factor 1.3
Speed 3450 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 1.5 HP
Full Load Torque 2.28 LB-FT Starting Current 53.2 Amps
Start Configuration DOL No-Load Current 5.41 Amps
Break Down Torque 6.34 LB-FT Line-line Resistance @ 25° C 1.31 Ohms
Pull-Up Torque 4.74 LB-FT Temperature Rise, C @ FL (in deg) 50
Locked-Roter Torque 6.03 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 230 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 46 61 73 80 83 86 84
Efficiency 47.5 63.8 67.7 69.1 72.4 70.3 72
Speed (rpm) 3570 3549 3525 3501 3474 3436 3466
Line Amperes 5.8 6.51 7.63 8.94 10.2 12.1 10.6
 

* For certified information, contact your local Baldor office.