AC Motors | Pump | OPSB Encl | 1400-1800 RPM | Three Phase |

Performance Data: JPM3157T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 71
Full Load Amps 6.8-6.3/3.15 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 5.94 LB-FT Starting Current 23.4 Amps
Start Configuration DOL No-Load Current 2.16 Amps
Break Down Torque 23.5 LB-FT Line-line Resistance @ 25° C 8.41 Ohms
Pull-Up Torque 15.3 LB-FT Temperature Rise, C @ FL (in deg) 48
Locked-Roter Torque 18 LB-FT Temp. Rise @ S.F. Load (in deg) 58
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 30 48 61 71 77 81 75
Efficiency 68.6 79.6 83.3 84.3 84 83.3 84.1
Speed (rpm) 1792 1781 1771 1759 1744 1731 1750
Line Amperes 2.22 2.42 2.72 3.13 3.6 4.14 3.41
 

* For certified information, contact your local Baldor office.