| Rated Output |
20 HP |
Hertz |
60 |
NEMA Nom. Eff. |
90.2 |
| Volts |
230/460 |
Phase |
3 |
Power Factor |
86 |
| Full Load Amps |
48/24 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
3525 |
LR KVA Code |
G |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
29.9 LB-FT |
Starting Current |
153 Amps |
| Start Configuration |
DOL |
No-Load Current |
9.5 Amps |
| Break Down Torque |
94 LB-FT |
Line-line Resistance @ 25° C |
0.532 Ohms |
| Pull-Up Torque |
33 LB-FT |
Temperature Rise, C @ FL (in deg) |
49 |
| Locked-Roter Torque |
42.8 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
57 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
51 |
73 |
82 |
87 |
89 |
89 |
0 |
| Efficiency |
83.5 |
89 |
90.4 |
90.6 |
90.2 |
89.5 |
0 |
| Speed (rpm) |
3584 |
3569 |
3552 |
3535 |
3517 |
3497 |
0 |
| Line Amperes |
11.1 |
14.5 |
19 |
23.9 |
29.4 |
35.2 |
27.2 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
29.9 LB-FT |
Starting Current |
306 Amps |
| Start Configuration |
DOL |
No-Load Current |
19 Amps |
| Break Down Torque |
94 LB-FT |
Line-line Resistance @ 25° C |
0.131 Ohms |
| Pull-Up Torque |
33 LB-FT |
Temperature Rise, C @ FL (in deg) |
49 |
| Locked-Roter Torque |
42.8 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
59 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
52 |
74 |
83 |
87 |
88 |
89 |
88 |
| Efficiency |
83.6 |
89.3 |
90.3 |
90.6 |
90.3 |
89.6 |
90.4 |
| Speed (rpm) |
3584 |
3569 |
3552 |
3535 |
3517 |
3497 |
3524 |
| Line Amperes |
22.2 |
29 |
38 |
47.8 |
58.8 |
70.4 |
54.4 |
|
| |