AC Motors | Pump | OPSB Encl |

Performance Data: JMM3313T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 78
Full Load Amps 29-26.8/13.4 NEMA Design Code A Service Factor 1.15
Speed 1765 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 29.7 LB-FT Starting Current 93.5 Amps
Start Configuration DOL No-Load Current 6.97 Amps
Break Down Torque 92.5 LB-FT Line-line Resistance @ 25° C 1.15 Ohms
Pull-Up Torque 56.3 LB-FT Temperature Rise, C @ FL (in deg) 47
Locked-Roter Torque 62.9 LB-FT Temp. Rise @ S.F. Load (in deg) 59
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 37 59 71 78 81 83 80
Efficiency 82.2 88.5 89.9 89.8 89.1 87.9 89.4
Speed (rpm) 1790 1783 1774 1765 1756 1744 1760
Line Amperes 7.43 8.87 10.9 13.4 16.1 19.2 15
 

* For certified information, contact your local Baldor office.