AC Motors | 200 & 575 Volt | OPSB Encl | 575 Volt |

Performance Data: JMM3212T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 575 Phase 3 Power Factor 89
Full Load Amps 4.9 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 5 HP
Full Load Torque 7.6 LB-FT Starting Current 39 Amps
Start Configuration DOL No-Load Current 1.9 Amps
Break Down Torque 33 LB-FT Line-line Resistance @ 25° C 5.02 Ohms
Pull-Up Torque 21 LB-FT Temperature Rise, C @ FL (in deg) 53
Locked-Roter Torque 28 LB-FT Temp. Rise @ S.F. Load (in deg) 71
Load Characteristics at 575 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 53 75 85 89 91 92 0
Efficiency 79.4 85.8 86.8 86.2 84.7 82.7 0
Speed (rpm) 3560 3522 3480 3435 3385 3328 0
Line Amperes 2.2 2.9 3.8 4.9 6.1 7.4 5.6
 

* For certified information, contact your local Baldor office.