AC Motors | Pump | Single Phase | ODTF Encl |

Performance Data: JML1512T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230 Phase 1 Power Factor 94
Full Load Amps 41 NEMA Design Code L Service Factor 1.15
Speed 1725 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 10 HP
Full Load Torque 30.3 LB-FT Starting Current 225 Amps
Start Configuration DOL No-Load Current 10.2 Amps
Break Down Torque 78.7 LB-FT Line-line Resistance @ 25° C 0.18838 Ohms
Pull-Up Torque 57.9 LB-FT Temperature Rise, C @ FL (in deg) 87
Locked-Roter Torque 69.1 LB-FT Temp. Rise @ S.F. Load (in deg) 119
Load Characteristics at 230 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 80 92 95 95 94 92 94
Efficiency 75.1 84.6 85.8 83.9 79.7 74.8 81.4
Speed (rpm) 1785.6 1770.4 1753.1 1728.9 1700 1666.3 1712
Line Amperes 13.5 20.6 29.7 40.8 53.9 70.5 48.7
 

* For certified information, contact your local Baldor office.