AC Motors | Pump | OPEN Encl | 56J | 2800-3600 RPM | Three Phase | 230/460 Volt |

Performance Data: JM3120

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 74
Volts 230/460 Phase 3 Power Factor 86
Full Load Amps 4.4/2.2 NEMA Design Code B Service Factor 1.3
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.3 LB-FT Starting Current 17.8 Amps
Start Configuration DOL No-Load Current 1 Amps
Break Down Torque 9.6 LB-FT Line-line Resistance @ 25° C 9.5 Ohms
Pull-Up Torque 7.9 LB-FT Temperature Rise, C @ FL (in deg) 45
Locked-Roter Torque 9.3 LB-FT Temp. Rise @ S.F. Load (in deg) 59
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 56 70 79 86 90 88 91
Efficiency 53.7 67.6 73.4 74.2 74 74 74
Speed (rpm) 3555 3523 3490 3456 3431 3338 3426
Line Amperes 1.2 1.5 1.8 2.2 2.6 3.1 2.7
 

* For certified information, contact your local Baldor office.