AC Motors | Pump |

Performance Data: JL3504A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 66
Full Load Amps 7.4/3.7 NEMA Design Code N Service Factor 1.25
Speed 1725 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.5 HP
Full Load Torque 1.5 LB-FT Starting Current 16.5 Amps
Start Configuration DOL No-Load Current 2.8 Amps
Break Down Torque 4.13 LB-FT Line-line Resistance @ 25° C 4.44 Ohms
Pull-Up Torque 3.6 LB-FT Temperature Rise, C @ FL (in deg) 63
Locked-Roter Torque 4.65 LB-FT Temp. Rise @ S.F. Load (in deg) 77
Load Characteristics at 230 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 46 59 66 72 80 72
Efficiency 42 58 65 68 69 68 69
Speed (rpm) 1783 1765 1750 1730 1710 1680 1710
Line Amperes 2.8 3 3.3 3.7 4.1 4.8 4.1
 

* For certified information, contact your local Baldor office.