AC Motors | Pump | OPEN Encl | 2800-3600 RPM | 56J | 115/230 Volt |

Performance Data: JL1306A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .75 HP Hertz 60 NEMA Nom. Eff. 69
Volts 115/230 Phase 1 Power Factor 68
Full Load Amps 11/5.5 NEMA Design Code N Service Factor 1.5
Speed 3450 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.75 HP
Full Load Torque 1.15 LB-FT Starting Current 31.2 Amps
Start Configuration DOL No-Load Current 3.7 Amps
Break Down Torque 3.98 LB-FT Line-line Resistance @ 25° C 2.33 Ohms
Pull-Up Torque 1.63 LB-FT Temperature Rise, C @ FL (in deg) 75
Locked-Roter Torque 2.45 LB-FT Temp. Rise @ S.F. Load (in deg) 108
Load Characteristics at 230 V, 60 Hz , 0.75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 52 64 73 79 83 85
Efficiency 41.7 57.6 65.5 69.2 69.8 69.3 70.4
Speed (rpm) 3558 3536 3508 3479 3447 3410 3415
Line Amperes 3.78 4 4.4 4.91 5.61 6.37 6.31
 

* For certified information, contact your local Baldor office.