AC Motors | Pump | 115/230 Volt | 1400-1800 RPM | OPEN Encl |

Performance Data: JL1301A

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 60
Volts 115/230 Phase 1 Power Factor 60
Full Load Amps 6/3 NEMA Design Code N Service Factor 1.35
Speed 1725 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 13 Amps
Start Configuration DOL No-Load Current 2.6 Amps
Break Down Torque 2.95 LB-FT Line-line Resistance @ 25° C 6.32 Ohms
Pull-Up Torque 2.55 LB-FT Temperature Rise, C @ FL (in deg) 43
Locked-Roter Torque 3.6 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 230 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 41 51 60 66 72 70
Efficiency 34 49 56 60 62 63 63
Speed (rpm) 1783 1765 1745 1730 1710 1680 1695
Line Amperes 2.6 2.7 2.8 3 3.3 3.7 3.4
 

* For certified information, contact your local Baldor office.