AC Motors | Farm Duty | 1400-1800 RPM | Three Phase | 213TZ |

Performance Data: GDM3710T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 77
Full Load Amps 22-20.2/10.1 NEMA Design Code A Service Factor 1.15
Speed 1770 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 7.5 HP
Full Load Torque 22.2 LB-FT Starting Current 77.5 Amps
Start Configuration DOL No-Load Current 5.25 Amps
Break Down Torque 77.2 LB-FT Line-line Resistance @ 25° C 1.37 Ohms
Pull-Up Torque 34.5 LB-FT Temperature Rise, C @ FL (in deg) 69
Locked-Roter Torque 47.4 LB-FT Temp. Rise @ S.F. Load (in deg) 87
Load Characteristics at 460 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 38 58 71 77 81 83 79
Efficiency 81.8 88.1 89.7 89.8 89.2 88.1 89.4
Speed (rpm) 1792 1786 1778 1770 1761 1751 1765
Line Amperes 5.72 6.78 8.33 10.1 12.2 14.4 11.4
 

* For certified information, contact your local Baldor office.