AC Motors | Farm Duty | 1400-1800 RPM | 230/460 Volt |

Performance Data: GDM2535T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 30 HP Hertz 60 NEMA Nom. Eff. 92.4
Volts 230/460 Phase 3 Power Factor 84
Full Load Amps 72/36 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 30 HP
Full Load Torque 89.4 LB-FT Starting Current 244 Amps
Start Configuration DOL No-Load Current 15.16 Amps
Break Down Torque 280 LB-FT Line-line Resistance @ 25° C 0.292 Ohms
Pull-Up Torque 134 LB-FT Temperature Rise, C @ FL (in deg) 54
Locked-Roter Torque 175 LB-FT Temp. Rise @ S.F. Load (in deg) 72
Load Characteristics at 460 V, 60 Hz , 30 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 47 69 79 84 87 87 86
Efficiency 87.9 92 92.7 92.4 91.7 90.5 92
Speed (rpm) 1791 1782 1773 1763 1753 1741 1757
Line Amperes 17.07 22.1 28.6 36.1 44.2 53.4 40.9
 

* For certified information, contact your local Baldor office.