AC Motors | Farm Duty | 1400-1800 RPM | 230 Volt |

Performance Data: FDL3712TM

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 84
Volts 230 Phase 1 Power Factor 94
Full Load Amps 40 NEMA Design Code L Service Factor 1
Speed 1725 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 10 HP
Full Load Torque 30 LB-FT Starting Current 235 Amps
Start Configuration DOL No-Load Current 7 Amps
Break Down Torque 90 LB-FT Line-line Resistance @ 25° C 0.177 Ohms
Pull-Up Torque 75 LB-FT Temperature Rise, C @ FL (in deg) 98
Locked-Roter Torque 81 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 94 97 98 98 97 96 0
Efficiency 64.4 78.1 82.9 84.4 84.3 82.9 0
Speed (rpm) 1787 1775 1762 1748 1732 1712 0
Line Amperes 13.4 21.4 30.1 39.4 49.6 60.9 0
 

* For certified information, contact your local Baldor office.