AC Motors | Farm Duty |

Performance Data: FDL3619TM

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 81.5
Volts 230 Phase 1 Power Factor 90
Full Load Amps 13.2 NEMA Design Code L Service Factor 1
Speed 1725 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 3 HP
Full Load Torque 9 LB-FT Starting Current 100 Amps
Start Configuration DOL No-Load Current 6.2 Amps
Break Down Torque 22 LB-FT Line-line Resistance @ 25° C 0.698 Ohms
Pull-Up Torque 21.7 LB-FT Temperature Rise, C @ FL (in deg) 84
Locked-Roter Torque 26 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 66 82 84 89 90 92 0
Efficiency 61.5 75 76.2 79.7 80.3 77.4 0
Speed (rpm) 1790 1783 1774 1764 1754 1739 0
Line Amperes 7.8 8.1 11.6 13.9 16.8 20.5 0
 

* For certified information, contact your local Baldor office.