AC Motors | Farm Duty | 1400-1800 RPM | 230 Volt |

Performance Data: FDL3610TM

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 80
Volts 230 Phase 1 Power Factor 76
Full Load Amps 15.5 NEMA Design Code L Service Factor 1
Speed 1750 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 3 HP
Full Load Torque 9 LB-FT Starting Current 144 Amps
Start Configuration DOL No-Load Current 10.7 Amps
Break Down Torque 32 LB-FT Line-line Resistance @ 25° C 0.472 Ohms
Pull-Up Torque 31 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 37 LB-FT Temp. Rise @ S.F. Load (in deg) 0
Load Characteristics at 230 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 39 56 68 76 82 85 0
Efficiency 53.4 70.8 77.9 81 82 81.9 0
Speed (rpm) 1791 1782 1775 1768 1759 1749 0
Line Amperes 10.9 11.8 13.5 15.5 18 20.7 0
 

* For certified information, contact your local Baldor office.