AC Motors | Premium Efficient | TENV Encl |

Performance Data: EWDM3546T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 208-230/460 Phase 3 Power Factor 76
Full Load Amps 3-2.9/1.45 NEMA Design Code B Service Factor 1.15
Speed 1745 LR KVA Code M Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 3.02 LB-FT Starting Current 13.5 Amps
Start Configuration DOL No-Load Current 0.89 Amps
Break Down Torque 14.3 LB-FT Line-line Resistance @ 25° C 15.922 Ohms
Pull-Up Torque 8.76 LB-FT Temperature Rise, C @ FL (in deg) 85
Locked-Roter Torque 10.3 LB-FT Temp. Rise @ S.F. Load (in deg) 101
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 53 67 76 81 85 79
Efficiency 74.6 83.4 85.4 85.5 84.7 82.6 85
Speed (rpm) 1783.9 1773.9 1759.9 1743.9 1730.8 1698.3 1736
Line Amperes 0.935 1.05 1.22 1.45 1.7 1.99 1.6
 

* For certified information, contact your local Baldor office.