AC Motors | Severe Duty |

Performance Data: ENCP83581T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 87.5
Volts 460 Phase 3 Power Factor 70
Full Load Amps 1.5 NEMA Design Code B Service Factor 1.15
Speed 1765 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 2.99 LB-FT Starting Current 15 Amps
Start Configuration DOL No-Load Current 1.02 Amps
Break Down Torque 15.8 LB-FT Line-line Resistance @ 25° C 12 Ohms
Pull-Up Torque 9.1 LB-FT Temperature Rise, C @ FL (in deg) 32
Locked-Roter Torque 11 LB-FT Temp. Rise @ S.F. Load (in deg) 36
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 28 48 60 70 76 81 74
Efficiency 74.2 83.6 86.7 87.8 87.3 87.1 87.5
Speed (rpm) 1793 1785 1778 1770 1761 1753 1765
Line Amperes 1.07 1.18 1.33 1.53 1.76 2 1.67
 

* For certified information, contact your local Baldor office.