AC Motors | IEC Frame | TEFC Encl | D90S |

Performance Data: EMM3555

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 KW Hertz 60 NEMA Nom. Eff. 86.5
Volts 208-230/460 Phase 3 Power Factor 85
Full Load Amps 5.4-5/2.5 NEMA Design Code B Service Factor 1.15
Speed 3450 LR KVA Code N Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 KW
Full Load Torque 3 LB-FT Starting Current 30 Amps
Start Configuration DOL No-Load Current 1.1 Amps
Break Down Torque 16 LB-FT Line-line Resistance @ 25° C 5.02 Ohms
Pull-Up Torque 12.5 LB-FT Temperature Rise, C @ FL (in deg) 35
Locked-Roter Torque 16 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 460 V, 60 Hz , 2 KW
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 50 69 78 85 87 89 86
Efficiency 75.2 83.8 86.2 86.5 86.4 85.5 86.4
Speed (rpm) 3571 3548 3525 3501 3476 3448 3486
Line Amperes 1.28 1.65 2.09 2.55 3.08 3.64 2.87
 

* For certified information, contact your local Baldor office.