AC Motors | 200 & 575 Volt | 184T | 1400-1800 RPM | TEFC Encl | 200 Volt |

Performance Data: EM3665T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 200 Phase 3 Power Factor 79
Full Load Amps 15.1 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 5 HP
Full Load Torque 15 LB-FT Starting Current 103 Amps
Start Configuration DOL No-Load Current 6.97 Amps
Break Down Torque 47.3 LB-FT Line-line Resistance @ 25° C 0.463 Ohms
Pull-Up Torque 28 LB-FT Temperature Rise, C @ FL (in deg) 51
Locked-Roter Torque 32.5 LB-FT Temp. Rise @ S.F. Load (in deg) 63
Load Characteristics at 200 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 41 63 74 80 82 84 81
Efficiency 86.3 90.5 90.3 89.5 88.5 86.3 88.9
Speed (rpm) 1788 1776 1763 1748 1731 1712 1738
Line Amperes 7.73 9.56 12.1 15.1 18.5 22.4 17.1
 

* For certified information, contact your local Baldor office.