AC Motors | Premium Efficiency | 901-1200 RPM |

Performance Data: EM3582T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 208-230/460 Phase 3 Power Factor 65
Full Load Amps 3.4/1.7 NEMA Design Code B Service Factor 1.15
Speed 1155 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 4.53 LB-FT Starting Current 10.2 Amps
Start Configuration DOL No-Load Current 1.16 Amps
Break Down Torque 14.6 LB-FT Line-line Resistance @ 25° C 16.68 Ohms
Pull-Up Torque 11.2 LB-FT Temperature Rise, C @ FL (in deg) 33
Locked-Roter Torque 12.1 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 27 44 56 65 71 74 69
Efficiency 71.5 81.3 83.5 83.6 82.5 80.5 82.9
Speed (rpm) 1191.2 1180.9 1169.8 1157.9 1144.2 1127.9 1150
Line Amperes 1.19 1.31 1.49 1.72 2 2.34 1.89
 

* For certified information, contact your local Baldor office.