AC Motors | Premium Efficient | 145T |

Performance Data: EM3556T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 82.5
Volts 575 Phase 3 Power Factor 64
Full Load Amps 1.4 NEMA Design Code B Service Factor 1.15
Speed 1155 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1 HP
Full Load Torque 4.51 LB-FT Starting Current 8.63 Amps
Start Configuration DOL No-Load Current 0.968 Amps
Break Down Torque 15.3 LB-FT Line-line Resistance @ 25° C 25.4 Ohms
Pull-Up Torque 11.1 LB-FT Temperature Rise, C @ FL (in deg) 47
Locked-Roter Torque 11.9 LB-FT Temp. Rise @ S.F. Load (in deg) 57
Load Characteristics at 575 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 27 43 56 64 70 75 68
Efficiency 69 79.2 82 82.7 82 80.3 82.3
Speed (rpm) 1190 1181 1170 1159 1146 1130 1151
Line Amperes 1 1.09 1.22 1.4 1.62 1.87 1.53
 

* For certified information, contact your local Baldor office.