AC Motors | 200 & 575 Volt | OPSB Encl | 200 Volt |

Performance Data: EM3311T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 7.5 HP Hertz 60 NEMA Nom. Eff. 91
Volts 200 Phase 3 Power Factor 79
Full Load Amps 22.2 NEMA Design Code A Service Factor 1.15
Speed 1770 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 7.5 HP
Full Load Torque 22.2 LB-FT Starting Current 154 Amps
Start Configuration DOL No-Load Current 10.5 Amps
Break Down Torque 66.6 LB-FT Line-line Resistance @ 25° C 0.302 Ohms
Pull-Up Torque 31 LB-FT Temperature Rise, C @ FL (in deg) 35
Locked-Roter Torque 39.2 LB-FT Temp. Rise @ S.F. Load (in deg) 43
Load Characteristics at 200 V, 60 Hz , 7.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 41 63 74 80 83 83 82
Efficiency 85.6 90.5 91.3 91.1 90.5 88.8 90.7
Speed (rpm) 1793 1787 1779 1772 1762 1751 1766
Line Amperes 11.6 14.2 17.9 22.2 27 32.6 25.1
 

* For certified information, contact your local Baldor office.