AC Motors | Premium Efficient | OPSB Encl | 230/460 Volt | Three Phase | 1400-1800 RPM |

Performance Data: EM3218T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 80
Full Load Amps 14-13.2/6.6 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 15.05 LB-FT Starting Current 44.8 Amps
Start Configuration DOL No-Load Current 2.97 Amps
Break Down Torque 44.8 LB-FT Line-line Resistance @ 25° C 2.632 Ohms
Pull-Up Torque 25.5 LB-FT Temperature Rise, C @ FL (in deg) 44
Locked-Roter Torque 30.1 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 42 64 75 80 83 84 82
Efficiency 85.4 89.7 90.2 89.5 88.2 86.4 88.7
Speed (rpm) 1789.2 1778.5 1766.9 1753.8 1739.5 1722.1 1745
Line Amperes 3.33 4.14 5.26 6.59 8.05 9.68 7.47
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 15 LB-FT Starting Current 45.2 Amps
Start Configuration DOL No-Load Current 2.96 Amps
Break Down Torque 46.6 LB-FT Line-line Resistance @ 25° C 2.6272 Ohms
Pull-Up Torque 25.5 LB-FT Temperature Rise, C @ FL (in deg) 45
Locked-Roter Torque 31.2 LB-FT Temp. Rise @ S.F. Load (in deg) 56
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 42 64 75 80 83 84 82
Efficiency 86.1 90.2 90.5 89.7 88.3 86.6 88.9
Speed (rpm) 1788.8 1778.1 1766 1752.7 1737.8 1721.1 1744
Line Amperes 3.33 4.11 5.22 6.52 8.02 9.62 7.42
 

* For certified information, contact your local Baldor office.