AC Motors | Premium Efficient | 1400-1800 RPM | 575 Volt |

Performance Data: EM3154T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 86.5
Volts 575 Phase 3 Power Factor 72
Full Load Amps 1.8 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 1.5 HP
Full Load Torque 4.46 LB-FT Starting Current 14 Amps
Start Configuration DOL No-Load Current 1.14 Amps
Break Down Torque 17.6 LB-FT Line-line Resistance @ 25° C 17.4 Ohms
Pull-Up Torque 10.8 LB-FT Temperature Rise, C @ FL (in deg) 34
Locked-Roter Torque 12.5 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 575 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 32 50 64 72 78 81 76
Efficiency 74.7 83.3 85.9 86.5 86 85.1 86.2
Speed (rpm) 1790 1780 1769 1758 1746 1733 1751
Line Amperes 1.2 1.34 1.54 1.79 2.09 2.44 1.97
 

* For certified information, contact your local Baldor office.