AC Motors | Premium Efficient | OPSB Encl |

Performance Data: EM3120T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 84
Volts 208-230/460 Phase 3 Power Factor 83
Full Load Amps 4.2-4/2 NEMA Design Code B Service Factor 1.15
Speed 3490 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 2.26 LB-FT Starting Current 17.2 Amps
Start Configuration DOL No-Load Current 1.05 Amps
Break Down Torque 9.32 LB-FT Line-line Resistance @ 25° C 12.897 Ohms
Pull-Up Torque 4.18 LB-FT Temperature Rise, C @ FL (in deg) 24
Locked-Roter Torque 6.79 LB-FT Temp. Rise @ S.F. Load (in deg) 29
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 43 64 76 83 87 90 85
Efficiency 73.6 82.2 84.7 85 84.3 83 84.6
Speed (rpm) 3574.4 3550.4 3524.4 3496.4 3465.2 3430 3478
Line Amperes 1.14 1.35 1.63 1.99 2.41 2.84 2.24
 

* For certified information, contact your local Baldor office.