AC Motors | General Purpose | 1400-1800 RPM | 460 Volt |

Performance Data: EM2559T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 125 HP Hertz 60 NEMA Nom. Eff. 95.4
Volts 460 Phase 3 Power Factor 86
Full Load Amps 143 NEMA Design Code B Service Factor 1.15
Speed 1775 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 125 HP
Full Load Torque 369 LB-FT Starting Current 914 Amps
Start Configuration DOL No-Load Current 46 Amps
Break Down Torque 1004 LB-FT Line-line Resistance @ 25° C 0.0379 Ohms
Pull-Up Torque 454 LB-FT Temperature Rise, C @ FL (in deg) 48
Locked-Roter Torque 540 LB-FT Temp. Rise @ S.F. Load (in deg) 64
Load Characteristics at 460 V, 60 Hz , 125 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 56 77 84 86 87 86 87
Efficiency 93.5 95.5 95.7 95.4 94.9 94.1 95.1
Speed (rpm) 1794 1789 1783 1777 1770 1762 1773
Line Amperes 56.3 79.8 109.4 142.6 177.7 216 163.7
 

* For certified information, contact your local Baldor office.