AC Motors | Premium Efficient | 208-230/460 Volt | OPSB Encl | 2800-3600 RPM | 364TS |

Performance Data: EM2549T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 75 HP Hertz 60 NEMA Nom. Eff. 93.6
Volts 230/460 Phase 3 Power Factor 91
Full Load Amps 164/82 NEMA Design Code B Service Factor 1.15
Speed 3540 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 75 HP
Full Load Torque 111 LB-FT Starting Current 556 Amps
Start Configuration DOL No-Load Current 18.5 Amps
Break Down Torque 382 LB-FT Line-line Resistance @ 25° C 0.0817 Ohms
Pull-Up Torque 135 LB-FT Temperature Rise, C @ FL (in deg) 42
Locked-Roter Torque 172 LB-FT Temp. Rise @ S.F. Load (in deg) 52
Load Characteristics at 460 V, 60 Hz , 75 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 72 86 90 91 90 89 90
Efficiency 93 95.1 95 94.3 93.7 92.6 94
Speed (rpm) 3588 3574 3558 3540 3521 3500 3529
Line Amperes 26.4 43 61.6 81.5 103 126 94.4
 

* For certified information, contact your local Baldor office.