AC Motors | 200 & 575 Volt | 286TS |

Performance Data: EM2538T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 40 HP Hertz 60 NEMA Nom. Eff. 92.4
Volts 200 Phase 3 Power Factor 89
Full Load Amps 105 NEMA Design Code B Service Factor 1.15
Speed 3530 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 40 HP
Full Load Torque 59.6 LB-FT Starting Current 658 Amps
Start Configuration DOL No-Load Current 27.6 Amps
Break Down Torque 210 LB-FT Line-line Resistance @ 25° C 0.0332 Ohms
Pull-Up Torque 75.8 LB-FT Temperature Rise, C @ FL (in deg) 35
Locked-Roter Torque 104 LB-FT Temp. Rise @ S.F. Load (in deg) 43
Load Characteristics at 200 V, 60 Hz , 40 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 64 81 88 89 90 90 90
Efficiency 90.6 93.4 93.4 92.7 91.8 90.7 92.2
Speed (rpm) 3581 3566 3548 3529 3506 3483 3515
Line Amperes 37.8 57 79.4 105 130 159 120
 

* For certified information, contact your local Baldor office.