AC Motors | Premium Efficient | Single Phase | 2800-3600 RPM |

Performance Data: EL3503

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .5 HP Hertz 60 NEMA Nom. Eff. 68
Volts 115/230 Phase 1 Power Factor 84
Full Load Amps 4.9/2.5 NEMA Design Code N Service Factor 1.25
Speed 3450 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 0.5 HP
Full Load Torque 0.748 LB-FT Starting Current 39.9 Amps
Start Configuration DOL No-Load Current 2.72 Amps
Break Down Torque 2.33 LB-FT Line-line Resistance @ 25° C 1.06 Ohms
Pull-Up Torque 1.95 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 2.14 LB-FT Temp. Rise @ S.F. Load (in deg) 53
Load Characteristics at 115 V, 60 Hz , 0.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 47 72 83 90 94 92 94
Efficiency 59 66.6 72.5 73.4 72.5 70.8 72.5
Speed (rpm) 3551 3524 3494 3456 3413 3355 3413
Line Amperes 2.97 3.39 4.02 4.85 5.8 7.13 5.8
 

* For certified information, contact your local Baldor office.