AC Motors | Premium Efficient |

Performance Data: EL3501

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 77
Volts 115/230 Phase 1 Power Factor 88
Full Load Amps 3.2/1.6 NEMA Design Code - Service Factor 1.35
Speed 1740 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 11 Amps
Start Configuration DOL No-Load Current 0.7 Amps
Break Down Torque 2.6 LB-FT Line-line Resistance @ 25° C 7.34 Ohms
Pull-Up Torque 2.3 LB-FT Temperature Rise, C @ FL (in deg) 31
Locked-Roter Torque 3.4 LB-FT Temp. Rise @ S.F. Load (in deg) 37
Load Characteristics at 230 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 60 80 83 87 90 90 91
Efficiency 50.6 68.6 75.5 77.3 77.7 76.1 77.9
Speed (rpm) 1782 1772 1759 1741 1724 1703 1717
Line Amperes 0.9 1 1.3 1.6 1.9 2.3 2.1
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 0.33 HP
Full Load Torque 1 LB-FT Starting Current 22 Amps
Start Configuration DOL No-Load Current 1.4 Amps
Break Down Torque 2.6 LB-FT Line-line Resistance @ 25° C 1.75 Ohms
Pull-Up Torque 2.3 LB-FT Temperature Rise, C @ FL (in deg) 31
Locked-Roter Torque 3.4 LB-FT Temp. Rise @ S.F. Load (in deg) 41
Load Characteristics at 115 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 60 80 83 87 90 90 90
Efficiency 50.6 68.8 75.6 77.3 77.7 76.1 77.1
Speed (rpm) 1782 1772 1759 1741 1724 1703 1716
Line Amperes 1.8 2 2.6 3.2 3.8 4.6 4.12
 

* For certified information, contact your local Baldor office.