AC Motors | Premium Efficient |

Performance Data: EL1309

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 74
Volts 115/208-230 Phase 1 Power Factor 82
Full Load Amps 10.2/5.2-5.1 NEMA Design Code N Service Factor 1.25
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 1 HP
Full Load Torque 1.5 LB-FT Starting Current 85.5 Amps
Start Configuration DOL No-Load Current 5.58 Amps
Break Down Torque 4.8 LB-FT Line-line Resistance @ 25° C 0.435 Ohms
Pull-Up Torque 3.88 LB-FT Temperature Rise, C @ FL (in deg) 26
Locked-Roter Torque 5.34 LB-FT Temp. Rise @ S.F. Load (in deg) 31
Load Characteristics at 115 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 46 65 77 83 89 89 89
Efficiency 57.3 70.1 74.9 76 76.3 74.4 76.3
Speed (rpm) 3569 3547 3523 3492 3464 3426 3464
Line Amperes 6.2 7.17 8.51 10.2 11.9 14.3 11.9
 

* For certified information, contact your local Baldor office.