AC Motors | Premium Efficient |

Performance Data: EL1205

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output .33 HP Hertz 60 NEMA Nom. Eff. 72
Volts 115/208-230 Phase 1 Power Factor 96
Full Load Amps 3.2/1.7-1.6 NEMA Design Code N Service Factor 1.35
Speed 3450 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 115 V, 60 Hz, 0.33 HP
Full Load Torque 0.489 LB-FT Starting Current 29 Amps
Start Configuration DOL No-Load Current 1.1 Amps
Break Down Torque 2.5 LB-FT Line-line Resistance @ 25° C 1.08 Ohms
Pull-Up Torque 1.4 LB-FT Temperature Rise, C @ FL (in deg) 33
Locked-Roter Torque 1.8 LB-FT Temp. Rise @ S.F. Load (in deg) 35
Load Characteristics at 115 V, 60 Hz , 0.33 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 83 88 93 94 93 91 92
Efficiency 41.1 57.6 66.3 70.3 72.5 73 72.7
Speed (rpm) 3566 3544 3527 3502 3474 3439 3460
Line Amperes 1.6 2.12 2.62 3.2 3.88 4.62 4.18
 

* For certified information, contact your local Baldor office.