AC Motors | Premium Efficient | OPSB Encl |

Performance Data: EJPM2534T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 30 HP Hertz 60 NEMA Nom. Eff. 91.7
Volts 230/460 Phase 3 Power Factor 92
Full Load Amps 66/33 NEMA Design Code B Service Factor 1.15
Speed 3510 LR KVA Code F Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 30 HP
Full Load Torque 45 LB-FT Starting Current 207 Amps
Start Configuration DOL No-Load Current 7.51 Amps
Break Down Torque 148 LB-FT Line-line Resistance @ 25° C 0.342 Ohms
Pull-Up Torque 53 LB-FT Temperature Rise, C @ FL (in deg) 38
Locked-Roter Torque 67.5 LB-FT Temp. Rise @ S.F. Load (in deg) 48
Load Characteristics at 460 V, 60 Hz , 30 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 70 87 91 92 92 92 92
Efficiency 89.4 92.5 92.6 91.8 90.7 89 91.1
Speed (rpm) 3577 3555 3531 3505 3478 3443 3489
Line Amperes 10.9 17.2 24.9 33.1 41.7 51.8 38.26
 

* For certified information, contact your local Baldor office.