AC Motors | HVAC | 143T |

Performance Data: EHM3116T-8

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 200 Phase 3 Power Factor 71
Full Load Amps 3.5 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 200 V, 60 Hz, 1 HP
Full Load Torque 2.97 LB-FT Starting Current 27.4 Amps
Start Configuration DOL No-Load Current 2.25 Amps
Break Down Torque 12.3 LB-FT Line-line Resistance @ 25° C 3.15 Ohms
Pull-Up Torque 6.05 LB-FT Temperature Rise, C @ FL (in deg) 20
Locked-Roter Torque 8.34 LB-FT Temp. Rise @ S.F. Load (in deg) 24
Load Characteristics at 200 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 50 62 71 77 80 75
Efficiency 72.3 82.3 84.6 85.6 85.4 84.2 85.5
Speed (rpm) 1791 1781 1771 1760 1749 1736 1753
Line Amperes 2.37 2.61 3.02 3.52 4.09 4.75 3.86
 

* For certified information, contact your local Baldor office.