AC Motors | HVAC | 1400-1800 RPM | 208-230/460 Volt |

Performance Data: EHM3116T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1 HP Hertz 60 NEMA Nom. Eff. 85.5
Volts 208-230/460 Phase 3 Power Factor 71
Full Load Amps 3.1-3/1.5 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1 HP
Full Load Torque 2.97 LB-FT Starting Current 12.1 Amps
Start Configuration DOL No-Load Current 1 Amps
Break Down Torque 12.5 LB-FT Line-line Resistance @ 25° C 16.05 Ohms
Pull-Up Torque 6.16 LB-FT Temperature Rise, C @ FL (in deg) 20
Locked-Roter Torque 8.49 LB-FT Temp. Rise @ S.F. Load (in deg) 24
Load Characteristics at 460 V, 60 Hz , 1 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 31 49 62 71 77 80 75
Efficiency 72.2 82.1 84.8 85.6 85.3 84.4 85.4
Speed (rpm) 1790.9 1781.2 1771.5 1760.7 1749.1 1736.6 1754
Line Amperes 1.05 1.15 1.33 1.54 1.79 2.07 1.69
 

* For certified information, contact your local Baldor office.