AC Motors | HVAC | TEFC Encl | 575 Volt |

Performance Data: EHM2334T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 20 HP Hertz 60 NEMA Nom. Eff. 93
Volts 575 Phase 3 Power Factor 84
Full Load Amps 19.2 NEMA Design Code B Service Factor 1.15
Speed 1765 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 20 HP
Full Load Torque 59 LB-FT Starting Current 140 Amps
Start Configuration DOL No-Load Current 7.5 Amps
Break Down Torque 213 LB-FT Line-line Resistance @ 25° C 0.617 Ohms
Pull-Up Torque 85.4 LB-FT Temperature Rise, C @ FL (in deg) 60
Locked-Roter Torque 121 LB-FT Temp. Rise @ S.F. Load (in deg) 74
Load Characteristics at 575 V, 60 Hz , 20 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 46 69 80 84 86 87 85
Efficiency 89 92.8 93.1 93 92.2 91.1 92.5
Speed (rpm) 1791 1783 1770 1766 1756 1745 1760
Line Amperes 8.6 11.2 15.3 19 23.3 28.3 21.6
 

* For certified information, contact your local Baldor office.