AC Motors | Definite Purpose | Three Phase | 230/460 Volt | 1400-1800 RPM | TEFC Encl |

Performance Data: EFM3611T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 75
Full Load Amps 9-8.4/4.2 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 8.88 LB-FT Starting Current 32 Amps
Start Configuration DOL No-Load Current 2.33 Amps
Break Down Torque 33.6 LB-FT Line-line Resistance @ 25° C 4.01 Ohms
Pull-Up Torque 19.3 LB-FT Temperature Rise, C @ FL (in deg) 40
Locked-Roter Torque 22.7 LB-FT Temp. Rise @ S.F. Load (in deg) 48
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 54 68 75 79 82 77
Efficiency 80.9 87.8 89.5 89.6 88.9 88 89.2
Speed (rpm) 1791 1781.8 1771.6 1761.8 1749.6 1737.2 1754
Line Amperes 2.5 2.89 3.43 4.15 4.95 5.81 4.63
 

* For certified information, contact your local Baldor office.