| Rated Output |
2 HP |
Hertz |
60 |
NEMA Nom. Eff. |
86.5 |
| Volts |
208-230/460 |
Phase |
3 |
Power Factor |
73 |
| Full Load Amps |
6-5.8/2.9 |
NEMA Design Code |
B |
Service Factor |
1.15 |
| Speed |
1755 |
LR KVA Code |
L |
Rating - Duty |
40C AMB-CONT |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
5.95 LB-FT |
Starting Current |
24.3 Amps |
| Start Configuration |
DOL |
No-Load Current |
1.82 Amps |
| Break Down Torque |
23.9 LB-FT |
Line-line Resistance @ 25° C |
7.46 Ohms |
| Pull-Up Torque |
15.9 LB-FT |
Temperature Rise, C @ FL (in deg) |
61 |
| Locked-Roter Torque |
18.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
74 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
32 |
51 |
64 |
73 |
79 |
82 |
77 |
| Efficiency |
75.7 |
84.2 |
86.4 |
87.3 |
86.2 |
85.1 |
86.4 |
| Speed (rpm) |
1788.5 |
1778 |
1766.7 |
1754.5 |
1740.8 |
1726.6 |
1746 |
| Line Amperes |
1.92 |
2.17 |
2.51 |
2.94 |
3.46 |
4.01 |
3.25 |
|
| |
| (Typical performance - Not guaranteed values) |
| Full Load Torque |
5.98 LB-FT |
Starting Current |
42.8 Amps |
| Start Configuration |
DOL |
No-Load Current |
2.91 Amps |
| Break Down Torque |
19.2 LB-FT |
Line-line Resistance @ 25° C |
1.85 Ohms |
| Pull-Up Torque |
12.4 LB-FT |
Temperature Rise, C @ FL (in deg) |
60 |
| Locked-Roter Torque |
14.1 LB-FT |
Temp. Rise @ S.F. Load (in deg) |
74 |
| % of Rated Load |
25 |
50 |
75 |
100 |
125 |
150 |
S.F. |
| Power Factor |
40 |
61 |
73 |
80 |
84 |
86 |
82 |
| Efficiency |
79.1 |
85.8 |
87.4 |
86.8 |
85.6 |
83.8 |
86.1 |
| Speed (rpm) |
1787 |
1774 |
1761 |
1746 |
1729 |
1711 |
1736 |
| Line Amperes |
3.2 |
3.89 |
4.8 |
5.9 |
7.2 |
8.6 |
6.68 |
|
| |