AC Motors | Definite Purpose | OPSB Encl | 364T | Three Phase |

Performance Data: EFM2547T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 60 HP Hertz 60 NEMA Nom. Eff. 95
Volts 230/460 Phase 3 Power Factor 87
Full Load Amps 136/68 NEMA Design Code B Service Factor 1.15
Speed 1775 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 60 HP
Full Load Torque 177 LB-FT Starting Current 470 Amps
Start Configuration DOL No-Load Current 22.2 Amps
Break Down Torque 624 LB-FT Line-line Resistance @ 25° C 0.0815 Ohms
Pull-Up Torque 245 LB-FT Temperature Rise, C @ FL (in deg) 30
Locked-Roter Torque 314 LB-FT Temp. Rise @ S.F. Load (in deg) 40
Load Characteristics at 460 V, 60 Hz , 60 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 56 77 85 87 89 89 88
Efficiency 92.6 94.9 95.3 95 94.6 93.7 94.8
Speed (rpm) 1793 1787 1781 1775 1769 1762 1771
Line Amperes 27.3 38.7 52.1 67.6 83.6 101.3 77.1
 

* For certified information, contact your local Baldor office.