AC Motors | HVAC | TEAO Encl | 208-230/460 Volt |

Performance Data: ECTM3665T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 5 AIR OVER HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 79
Full Load Amps 14-13.2/6.6 NEMA Design Code B Service Factor 1.15
Speed 1750 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 5 HP
Full Load Torque 15 LB-FT Starting Current 45.5 Amps
Start Configuration DOL No-Load Current 3.15 Amps
Break Down Torque 48.3 LB-FT Line-line Resistance @ 25° C 2.47 Ohms
Pull-Up Torque 28.7 LB-FT Temperature Rise, C @ FL (in deg) 52
Locked-Roter Torque 33.4 LB-FT Temp. Rise @ S.F. Load (in deg) 64
Load Characteristics at 460 V, 60 Hz , 5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 41 62 74 79 82 83 81
Efficiency 84.7 89.6 89.6 89.2 88.2 86.1 88.6
Speed (rpm) 1788 1776 1763 1749 1732 1713 1739
Line Amperes 3.48 4.26 5.34 6.63 8.11 9.79 7.52
 

* For certified information, contact your local Baldor office.