AC Motors | HVAC | TEAO Encl | 230/460 Volt | 256T |

Performance Data: ECTM2332T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 AIR OVER HP Hertz 60 NEMA Nom. Eff. 91
Volts 230/460 Phase 3 Power Factor 71
Full Load Amps 28.8/14.4 NEMA Design Code A Service Factor 1.15
Speed 1180 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 44.4 LB-FT Starting Current 95.1 Amps
Start Configuration DOL No-Load Current 7.41 Amps
Break Down Torque 146 LB-FT Line-line Resistance @ 25° C 0.728 Ohms
Pull-Up Torque 57.4 LB-FT Temperature Rise, C @ FL (in deg) 46
Locked-Roter Torque 78.8 LB-FT Temp. Rise @ S.F. Load (in deg) 54
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 55 65 71 74 74 73
Efficiency 84.2 89.9 91.3 91.4 90.9 90 91.1
Speed (rpm) 1196 1191 1186 1181 1175 1168 1177
Line Amperes 8.25 9.61 11.8 14.4 17.4 20.7 16.2
 

* For certified information, contact your local Baldor office.