AC Motors | Premium Efficient | 256T | 460 Volt |

Performance Data: ECP4106T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 20 HP Hertz 60 NEMA Nom. Eff. 92.4
Volts 460 Phase 3 Power Factor 89
Full Load Amps 23 NEMA Design Code A Service Factor 1.15
Speed 3540 LR KVA Code J Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 20 HP
Full Load Torque 29.7 LB-FT Starting Current 201 Amps
Start Configuration DOL No-Load Current 8.4 Amps
Break Down Torque 159 LB-FT Line-line Resistance @ 25° C 0.322 Ohms
Pull-Up Torque 51 LB-FT Temperature Rise, C @ FL (in deg) 62
Locked-Roter Torque 74 LB-FT Temp. Rise @ S.F. Load (in deg) 73
Load Characteristics at 460 V, 60 Hz , 20 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 51 74 84 89 91 91 90
Efficiency 85.5 91.1 92.3 92.4 92 91.2 92.2
Speed (rpm) 3585 3570 3557 3542 3527 3510 3533
Line Amperes 10 13.8 17.8 22.9 28 33.5 26
 

* For certified information, contact your local Baldor office.