AC Motors | Premium Efficient | 575 Volt | 284T | TEFC Encl |

Performance Data: ECP4103T-5

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 25 HP Hertz 60 NEMA Nom. Eff. 93.6
Volts 575 Phase 3 Power Factor 84
Full Load Amps 23.9 NEMA Design Code B Service Factor 1.15
Speed 1770 LR KVA Code G Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 575 V, 60 Hz, 25 HP
Full Load Torque 74.1 LB-FT Starting Current 153 Amps
Start Configuration DOL No-Load Current 9.45 Amps
Break Down Torque 234 LB-FT Line-line Resistance @ 25° C 0.443 Ohms
Pull-Up Torque 101 LB-FT Temperature Rise, C @ FL (in deg) 51
Locked-Roter Torque 127 LB-FT Temp. Rise @ S.F. Load (in deg) 62
Load Characteristics at 575 V, 60 Hz , 25 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 49 71 80 84 85 85 85
Efficiency 88.8 92.4 93.5 93.6 93.3 92.2 93.4
Speed (rpm) 1793 1785 1779 1771 1763 1756 1766
Line Amperes 11 14.4 18.9 23.9 29.4 35.5 27.2
 

* For certified information, contact your local Baldor office.