AC Motors | Premium Efficient | 2800-3600 RPM | 460 Volt |

Performance Data: ECP3771T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 10 HP Hertz 60 NEMA Nom. Eff. 92.4
Volts 460 Phase 3 Power Factor 90
Full Load Amps 11 NEMA Design Code A Service Factor 1.15
Speed 3500 LR KVA Code H Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 10 HP
Full Load Torque 14.9 LB-FT Starting Current 88.5 Amps
Start Configuration DOL No-Load Current 3.61 Amps
Break Down Torque 70.8 LB-FT Line-line Resistance @ 25° C 0.745 Ohms
Pull-Up Torque 24.2 LB-FT Temperature Rise, C @ FL (in deg) 58
Locked-Roter Torque 32.6 LB-FT Temp. Rise @ S.F. Load (in deg) 72
Load Characteristics at 460 V, 60 Hz , 10 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 58 79 88 91 92 91 92
Efficiency 90 92.4 92.7 92.4 91.2 89.9 91.7
Speed (rpm) 3578 3555 3529 3503 3474 3441 3486
Line Amperes 4.43 6.32 8.64 11.1 13.9 17.1 12.8
 

* For certified information, contact your local Baldor office.