AC Motors | Premium Efficient | 145T | 1400-1800 RPM | Three Phase | TEFC Encl |

Performance Data: ECP3587T

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 2 HP Hertz 60 NEMA Nom. Eff. 88.5
Volts 208-230/460 Phase 3 Power Factor 75
Full Load Amps 6.1-5.6/2.8 NEMA Design Code B Service Factor 1.15
Speed 1755 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 2 HP
Full Load Torque 6.01 LB-FT Starting Current 25 Amps
Start Configuration DOL No-Load Current 1.64 Amps
Break Down Torque 26.6 LB-FT Line-line Resistance @ 25° C 6.46 Ohms
Pull-Up Torque 20.5 LB-FT Temperature Rise, C @ FL (in deg) 38
Locked-Roter Torque 21.6 LB-FT Temp. Rise @ S.F. Load (in deg) 47
Load Characteristics at 460 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 54 67 75 80 83 78
Efficiency 80 86.9 88.5 88.6 87.9 86.8 88.2
Speed (rpm) 1790 1779 1768 1756 1743 1729 1748
Line Amperes 1.74 2.01 2.39 2.83 3.34 3.88 3.14
 
(Typical performance - Not guaranteed values)
General Characterstics at 230 V, 60 Hz, 2 HP
Full Load Torque 6.01 LB-FT Starting Current 50 Amps
Start Configuration DOL No-Load Current 3.28 Amps
Break Down Torque 26.6 LB-FT Line-line Resistance @ 25° C 1.65 Ohms
Pull-Up Torque 20.5 LB-FT Temperature Rise, C @ FL (in deg) 38
Locked-Roter Torque 21.6 LB-FT Temp. Rise @ S.F. Load (in deg) 45
Load Characteristics at 230 V, 60 Hz , 2 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 34 54 67 75 80 83 78
Efficiency 79.6 86.7 88.1 88.5 87.8 86.7 88.1
Speed (rpm) 1790 1779 1768 1756 1743 1729 1748
Line Amperes 3.48 4.02 4.78 5.66 6.68 7.76 6.27
 

* For certified information, contact your local Baldor office.