AC Motors | Premium Efficient | 1400-1800 RPM | TEFC Encl | 460 Volt |

Performance Data: ECP3584T-4

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 1.5 HP Hertz 60 NEMA Nom. Eff. 88.5
Volts 460 Phase 3 Power Factor 76
Full Load Amps 2.1 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code L Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 1.5 HP
Full Load Torque 4.49 LB-FT Starting Current 18 Amps
Start Configuration DOL No-Load Current 1.21 Amps
Break Down Torque 18.9 LB-FT Line-line Resistance @ 25° C 9.69 Ohms
Pull-Up Torque 10.1 LB-FT Temperature Rise, C @ FL (in deg) 30
Locked-Roter Torque 13.8 LB-FT Temp. Rise @ S.F. Load (in deg) 36
Load Characteristics at 460 V, 60 Hz , 1.5 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 33 54 67 76 80 83 78
Efficiency 78.6 86.5 88.3 88.9 87.9 86.6 88.3
Speed (rpm) 1791 1782 1773 1761 1751 1738 1755
Line Amperes 1.29 1.49 1.76 2.1 2.49 2.91 2.33
 

* For certified information, contact your local Baldor office.