AC Motors | Unit Handling | 1400-1800 RPM | Three Phase | TEFC Encl | 230/460 Volt | 182T |

Performance Data: EBM3611T-D

(Note: Please disable any browser popup blockers.)

Product Nameplate Data :
Rated Output 3 HP Hertz 60 NEMA Nom. Eff. 89.5
Volts 208-230/460 Phase 3 Power Factor 77
Full Load Amps 8.6-8.2/4.1 NEMA Design Code B Service Factor 1.15
Speed 1760 LR KVA Code K Rating - Duty 40C AMB-CONT
 
(Typical performance - Not guaranteed values)
General Characterstics at 460 V, 60 Hz, 3 HP
Full Load Torque 9 LB-FT Starting Current 32 Amps
Start Configuration DOL No-Load Current 2.2 Amps
Break Down Torque 31 LB-FT Line-line Resistance @ 25° C 3.84 Ohms
Pull-Up Torque 16.5 LB-FT Temperature Rise, C @ FL (in deg) 41
Locked-Roter Torque 22 LB-FT Temp. Rise @ S.F. Load (in deg) 50
Load Characteristics at 460 V, 60 Hz , 3 HP
% of Rated Load 25 50 75 100 125 150 S.F.
Power Factor 37 58 71 77 81 83 79
Efficiency 84 89.1 90 89.7 88.7 87.3 89.1
Speed (rpm) 1788 1778 1767 1756 1743 1729 1748
Line Amperes 2.3 2.8 3.4 4.1 4.9 5.8 4.6
 

* For certified information, contact your local Baldor office.